HUBBELL POWER SYSTEMS
HPS_ID_C4031022EM_PRODIMAGE
HPS_ID_C4031022EM_PRODIMAGE
HPS_ID_C4031022EM_3_PRODIMAGE
HPS_ID_C4031022EM_2_PRODIMAGE

English and Metric Measuring Telescoping Disconnect Stick 34 ft 9 in (10.5 m) Maximum Length

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031022EM

TELESCOPING MEASURING STICK-35FT- E + M, The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

Catalog Number

C4031022EM

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6215 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359445128

Dimensions

Diameter

2.5 in

Dimensions

72.62 in x 5.625 in x 4.875 in

Dimensions Metric

1844.5 mm x 14.3 mm x 12.4 mm

Height

4.875 in

Height Metric

12.4 mm

Length

72.62 in

Length - Retracted

67.0 in

Length - Retracted Metric

1701.8 mm

Length Metric

1844.5 mm

Lengths - Extended

  • 22 ft
  • 26 ft
  • 30.5 ft
  • 35 ft

Mounting Bolt Spacing

096359445128

Weight

12 lb

WeightMetric

5.4 kg

Width

5.625 in

WidthMetric

14.3 mm

Resources and downloads