HUBBELL POWER SYSTEMS
HPS_ID_T4032205_PRODIMAGE
* Representative image
HPS_ID_T4032205_PRODIMAGE

Telescoping Disconnect Stick 25 ft (7.6 m) Maximum Length

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031020

TELESCOPING TOOL, 25', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Product details

General

Catalog Number

C4031020

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6215 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018698

Dimensions

Diameter

2.0625 in

Dimensions

66 in x 4.38 in x 4.38 in

Dimensions Metric

167.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

66 in

Length - Retracted

5.25 ft

Length - Retracted Metric

1.6 m

Length Metric

167.6 mm

Lengths - Extended

  • 16.5 ft
  • 20.5 ft
  • 25 ft

Mounting Bolt Spacing

09635901869

Weight

10 lb

WeightMetric

4.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals

Sales Drawings