HUBBELL POWER SYSTEMS
HPS_PPHID_249849_96.jpg
* Representative image
HPS_PPHID_249849_96.jpg

Grip-All Hinged 10 ft (3.0 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030298

GRIPALL - HINGED - 10FT 8IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on the Epoxiglas ™ pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

Product details

General

Catalog Number

C4030298

EU RoHS Indicator

No

Storage Bag Included?

P643-5 (Bag not included. Must be ordered separately.)

Style

Hinged

UPC

096359018193

Dimensions

Dimension - L Length Overall mm

3.2 m

Dimension - Length Overall inch

10.66 ft

Dimensions

126 in x 7.25 in x 7.25 in

Dimensions Metric

320.0 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

126 in

Length Metric

320 mm

Weight

14 lb

WeightMetric

6.4 kg

Width

7.25 in

WidthMetric

18.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals