HUBBELL POWER SYSTEMS
HPS_PPHID_249849_96.jpg
* Representative image
HPS_PPHID_249849_96.jpg

Grip-All Hinged 12 ft (3.6 m) with Universal Head

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030299A

GRIPALL -HINGED - 12FT 8IN -W/ UNIVERSAL, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

Product details

General

Catalog Number

C4030299A

EU RoHS Indicator

No

Style

Hinged

UPC

096359018223

Dimensions

Dimensions

150 in x 7.25 in x 7.25 in

Dimensions Metric

381.0 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

150 in

Length Metric

381 mm

Weight

16.5 lb

WeightMetric

7.5 kg

Width

7.25 in

WidthMetric

18.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals