HUBBELL POWER SYSTEMS
HPS_ID_HG30302_PRODIMAGE
HPS_ID_HG30302_PRODIMAGE
HPS_ID_HG30302_End2_PRODIMAGE
HPS_ID_HG30302_End1_PRODIMAGE

Positive Grip Clamp Stick 1.25 in (32 mm) X 8 ft (2.4 m) with Regular Length Head

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

HG30302

POSITIVE GRIP CLAMPSTICK 8FT6IN REGHEAD, The Epoxiglas Positive Grip Clampstick is made for use on eyescrew grounding or hot line clamps. It can be mounted on the line and tightened at angles up to 30˚. Fittings are aluminum and bronze. To install clamp, align locking ring with slot in housing- place eye of clamp into housing. Holding locking ring and clamp in one hand, rotate pole clockwise to trap eye. To remove clamp, engage locking ring on clamp body and rotate pole counter-clockwise to trap eye. The butt end of the tool is equipped with a combination tool hanger and universal head.

  • Tested per OSHA & ASTM F711
  • For use on eyescrew grounding or hot line clamps
  • Can be mounted on the line and tightened at up to 30° angles
  • Aluminum and bronze fittings

Product details

General

Catalog Number

HG30302

EU RoHS Indicator

No

Storage Bag Included?

P621-8 (Bag not included. Must be ordered separately.)

Style

Standard Length Head

UPC

096359038696

Dimensions

Dimensions

8.50 ft x 3.38 in x 3.38 in

Dimensions Metric

2.5 m x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

8.5 ft

Length Metric

2.5 m

Weight

5.33 lb

WeightMetric

2.4 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals