HUBBELL POWER SYSTEMS
HPS_ID_HG30425_PRODIMAGE
* Representative image
HPS_ID_HG30425_PRODIMAGE

Regular Length Clampstick Head Only

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

HG30422

HEAD ONLY-FOR POSITIVE GRIP CLAMPSTICK, Replacement Posigrip Head.

  • Tested per OSHA & ASTM F711
  • For use on eyescrew grounding or hot line clamps
  • Can be mounted on the line and tightened at up to 30° angles
  • Aluminum and bronze fittings

Product details

General

Catalog Number

HG30422

EU RoHS Indicator

No

Style

Standard Length Head Only

UPC

096359038702

Dimensions

Dimensions

1.08 ft x 10 in x 0.02 in

Dimensions Metric

0.3 m x 25.4 mm x 0.1 mm

Height

0.02 in

Height Metric

0.1 mm

Length

1.08 ft

Length Metric

0.3 m

Weight

0.75 lb

WeightMetric

0.3 kg

Width

10 in

WidthMetric

25.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals