HUBBELL POWER SYSTEMS
HPS_ID_PSC4033703_PRODIMAGE
HPS_ID_PSC4033703_PRODIMAGE

Rescue Hook 1.25 in (32 mm) X 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4033703

6' Rescue Hook

  • Handle meets ASTM F711 and IEC 60855 specifications
  • 3/4” high strength steel hook with 18” diameter and coated with black paint
  • Hook mounted on a 1-1/4” diameter Epoxiglas ™ pole
  • Available in 6’ and 8’ handle lengths

Product details

General

Catalog Number

PSC4033703

Style

Rescue Hook

UPC

096359588344

Dimensions

Diameter - Rod / Tube

1-1/4 in

Dimensions

89 in x 21 in x 2 in

Dimensions Metric

226.1 mm x 53.3 mm x 5.1 mm

Height

2 in

Height Metric

5.1 mm

Length

89 in

Length Metric

226.1 mm

Weight

11 lb

WeightMetric

4.9 kg

Width

21 in

WidthMetric

53.3 mm

Logistics

Standard Package

1

Resources and downloads

Specifications

Literature

Installation Manuals