HUBBELL POWER SYSTEMS
HPS_PPHID_249857_96.jpg
* Representative image
HPS_PPHID_249857_96.jpg

Disconnect Extension Section 1.25 in (32 mm) X 6 ft (1.8 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032063

SECTIONAL STICK EXTENSION 1.25IN X 6FTNon-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas ™ insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orange Epoxiglas ™ insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032063

EU RoHS Indicator

No

Storage Bag Included?

P620-6 (Bag not included. Must be ordered separately.)

Style

Extension Section; Male & Female Ends

UPC

096359019787

Dimensions

Dimensions

79.0 in x 2.38 in x 2.38 in

Dimensions Metric

200.7 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

79 in

Length Metric

200.7 mm

Weight

2.3 lb

WeightMetric

1 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals