HUBBELL POWER SYSTEMS
HPS_ID_C4032074_PRODIMAGE
* Representative image
HPS_ID_C4032074_PRODIMAGE

Disconnect Stick 1.25 in (32 mm) X 6 in (15 cm)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032073

SECTIONAL DISCONNECT STICK 1.25IN X 6IN, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas ™ insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orange Epoxiglas ™ insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032073

EU RoHS Indicator

No

Style

Standard Switch Disconnect Head & Male Splice

UPC

096359019886

Dimensions

Dimensions

15.0 in x 6 in x 6 in

Dimensions Metric

38.1 mm x 15.2 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

15 in

Length Metric

38.1 mm

Weight

1 lb

WeightMetric

0.5 kg

Width

6 in

WidthMetric

15.2 mm

Resources and downloads

Specifications

Installation Manuals

Sales Drawings