Hinged Pole W/ One Universal Head, 1-1/4" X 8' 2"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H1770

UNIVERSAL POLE, 1 1/4X8 HINGED, Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas ™ and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made with Epoxiglas ™ and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

Product details

General

EU RoHS Indicator
No
Storage Bag Included?
P643-8 (Bag not included. Must be ordered separately.)
Style
One Universal Head w/ Hinged
UPC
096359039136

Dimensions

Dimensions
103.0 in x 5.25 in x 5.25 in
Dimensions Metric
2616.2 mm x 13.3 mm x 13.3 mm
Height
5.25 in
Height Metric
13.3 mm
Length
103 in
Length Metric
2616.2 mm
Weight
4.5 lb
WeightMetric
2 kg
Width
5.25 in
WidthMetric
13.3 mm

Resources and downloads