HUBBELL POWER SYSTEMS
HPS_ID_H17908_PRODIMAGE
HPS_ID_H17908_PRODIMAGE
HPS_ID_H17908_2_PRODIMAGE

Universal Pole with Two Universal Heads 1.5 in (38 mm) X 8 ft (2.4 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H17908

Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas ™ and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made with Epoxiglas ™ and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

Product details

General

Catalog Number

H17908

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

Two Universal Heads

UPC

096359039174

Dimensions

Dimensions

102.0 in x 4.38 in x 4.38 in

Dimensions Metric

2590.8 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

102 in

Length Metric

2590.8 mm

Weight

10 lb

WeightMetric

4.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads

Specifications

Installation Manuals

Sales Drawings