HUBBELL POWER SYSTEMS
HPS_PPHID_253109
* Representative image
HPS_PPHID_253109

25 kV Plastic-Coated Grippers

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030613

The tool provides a sure grip for installing and disconnecting elbow terminators. The tool grabs the elbow and has a special integral hook that fits through the rubber eye of an elbow or the metal hook of a bushing cap so that the lineman has complete, positive control, overcoming the resistance of the stiff underground cable.

Product details

General

Catalog Number

C4030613

Style

Elbow Tool Grippers

Type

Underground Tools

UPC

096359018391

Dimensions

Dimensions

8 in x 5.25 in x 5.25 in

Dimensions Metric

20.3 mm x 13.3 mm x 13.3 mm

Height

5.25 in

Height Metric

13.3 mm

Length

8 in

Length Metric

20.3 mm

Weight

1 lb

WeightMetric

0.4 kg

Width

5.25 in

WidthMetric

13.3 mm

Logistics

Pallet Quantity

210

Resources and downloads

Customer Notices

Specifications