HUBBELL POWER SYSTEMS
HPS_PPHID_253109
* Representative image
HPS_PPHID_253109

25 kV Uncoated Grippers

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030614

ELBOW GRIPPERS - UNCOATED - 25KV, The tool provides a sure grip for installing and disconnecting elbow terminators. The tool grabs the elbow and has a special integral hook that fits through the rubber eye of an elbow or the metal hook of a bushing cap so that the lineman has complete, positive control, overcoming the resistance of the stiff underground cable.

Product details

General

Catalog Number

C4030614

EU RoHS Indicator

No

Style

Elbow Tool Grippers

Type

Underground Tools

UPC

096359018407

Dimensions

Dimensions

5 in x 5.0 in x 12 in

Dimensions Metric

12.7 mm x 12.7 mm x 30.5 mm

Height

12 in

Height Metric

30.5 mm

Length

5 in

Length Metric

12.7 mm

Weight

0.5 lb

WeightMetric

0.2 kg

Width

5 in

WidthMetric

12.7 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications