HUBBELL POWER SYSTEMS
HPS_ID_C4032036_PRODIMAGE
HPS_ID_C4032036_PRODIMAGE

Tool, Arc Snuffer Installer

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4032036

Without de-energizing URD bushings, these two hot-line tools permit easy retrieval of broken arc snuffers and installation of replacements. Designed to ensure adequate electrical clearances, both tools are to be used expressly in a Grip All clampstick. Integral ring on each tool retracts into clampstick. Tool bodies are high-impact plastic with steel inserts. Replacement Tool controls alignment with a spring-action center post that snaps into the arc snuffer bore. Two steel lugs of the tool engage holes in the snuffer collar to transmit tightening torque.

Product details

General

Catalog Number

C4032036

EU RoHS Indicator

No

Style

Arc Snuffer Replacement Tool

Type

Underground Tools

UPC

096359019602

Dimensions

Dimensions

13.75 in x 10.25 in x 2.25 in

Dimensions Metric

34.9 mm x 26.0 mm x 5.7 mm

Height

2.25 in

Height Metric

5.7 mm

Length

13.75 in

Length Metric

34.9 mm

Weight

1 lb

WeightMetric

0.5 kg

Width

10.25 in

WidthMetric

26 mm

Resources and downloads

Specifications