HPS_ID_M445567_PRODIMAGE
HPS_ID_M445567_PRODIMAGE

Adjustable Insulator Fork

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M445567

Designed to grasp 9" and 10" disk insulators used in deadend construction,will raise most pin type insulators up to 15 lb. Fiber jaws open and close by rotating screw.

Product details

General

Style
Adjustable Insulator Forks; 3" (76 mm) to 4.5" (144 mm) Opening
UPC
096359047667

Dimensions

Weight
2.45 lb
WeightMetric
1.1113013065000001 kg

Logistics

Pallet Quantity
576

Resources and downloads

Sales Drawings