HUBBELL POWER SYSTEMS
HPS_ID_M445582_PRODIMAGE
HPS_ID_M445582_PRODIMAGE

All-Purpose Cotter Key Tool

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M445582

For pulling and replacing hump-type cotter keys. Particularly suitable for use on clevis pins and ball socket insulators. Easy guiding of cotter key provided by contoured slot and raised eye pin.

Product details

General

Catalog Number

M445582

EU RoHS Indicator

No

Style

All-Purpose Cotter Key Tool

UPC

096359047766

Dimensions

Dimensions

13 in x 10.25 in x 1 in

Dimensions Metric

33.0 mm x 26.0 mm x 2.5 mm

Height

1 in

Height Metric

2.5 mm

Length

13 in

Length Metric

33 mm

Weight

0.26 lb

WeightMetric

0.1 kg

Width

10.25 in

WidthMetric

26 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings