HUBBELL POWER SYSTEMS
HPS_ID_M1899_PRODIMAGE
HPS_ID_M1899_PRODIMAGE

Carton of 10 Conductor Cleaning Brushes

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M1899

V-position of brushes gives 2-sided cleaning action. As brushes wear, they can be rotated, by loosening the anchor screws, so that unused bristles will come in contact with conductor.

Product details

General

Catalog Number

M1899

EU RoHS Indicator

No

Style

Cleaning Brush; replacements

UPC

096359043959

Dimensions

Dimensions

6.25 in x 5.56 in x 5.5 in

Dimensions Metric

15.9 mm x 14.1 mm x 14.0 mm

Height

5.5 in

Height Metric

14 mm

Length

6.25 in

Length Metric

15.9 mm

Weight

2 lb

WeightMetric

0.9 kg

Width

5.56 in

WidthMetric

14.1 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads

Specifications