HUBBELL POWER SYSTEMS
HPS_ID_M445537_PRODIMAGE
HPS_ID_M445537_PRODIMAGE

Chuck Blank Tool, 5/8 inch opening, with Wing Nut

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M445537

The Chuck Blank can be used for a variety of applications, such as inserting screw drivers, saws, etc. The wing nut tightens the installed tool.

Product details

General

Catalog Number

M445537

EU RoHS Indicator

No

Style

Chuck Blank w/ Thumbscrew

UPC

096359047568

Dimensions

Dimensions

4 in x 2 in x 2 in

Dimensions Metric

10.2 mm x 5.1 mm x 5.1 mm

Height

2 in

Height Metric

5.1 mm

Length

4 in

Length Metric

10.2 mm

Weight

0.37 lb

WeightMetric

0.2 kg

Width

2 in

WidthMetric

5.1 mm

Resources and downloads

Specifications

Sales Drawings