HUBBELL POWER SYSTEMS
HPS_ID_C4030006_PRODIMAGE
HPS_ID_C4030006_PRODIMAGE

Cotter Key Tool

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4030006

The Cotter Key Tool is a companion tool to Part No. C403-0005, both designed for ball and socket type insulator couplings. C403-0005 enters the socket opening to force the cotter key out while C403-0006, shown here, forces the key back into position. Effectiveness of both tools is enhanced with the use of the Universal Knocker.

Product details

General

Catalog Number

C4030006

EU RoHS Indicator

No

Style

Cotter Key Application Tool for Ball Sockets

UPC

096359017899

Dimensions

Dimensions

13 in x 11 in x 1 in

Dimensions Metric

33.0 mm x 27.9 mm x 2.5 mm

Height

1 in

Height Metric

2.5 mm

Length

13 in

Length Metric

33 mm

Weight

0.87 lb

WeightMetric

0.4 kg

Width

11 in

WidthMetric

27.9 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications