HUBBELL POWER SYSTEMS
HPS_ID_m44555_PRODIMAGE
HPS_ID_m44555_PRODIMAGE

Cutout Tool

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M44555

While this tool was designed for removing and replacing the doors of enclosed cutouts, its finger-like grasp makes it useful on many other jobs where a sure grip is required. Jaws open to accommodate an object 3.75 inches wide. All parts that contact porcelain are plastisol covered.

Product details

General

Catalog Number

M44555

EU RoHS Indicator

No

Style

Cutout Tool

UPC

096359047612

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

30.5 mm x 19.4 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

12 in

Length Metric

30.5 mm

Weight

1.75 lb

WeightMetric

0.8 kg

Width

7.63 in

WidthMetric

19.4 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads

Specifications