HUBBELL POWER SYSTEMS
HPS_ID_c4001418_PRODIMAGE
HPS_ID_c4001418_PRODIMAGE

Disconnect Tool, Bronze

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001418

Used for opening and closing switches, opening enclosed cutouts, etc.

Product details

General

Catalog Number

C4001418

EU RoHS Indicator

No

Style

Disconnect Tool; Bronze

UPC

096359017042

Dimensions

Dimensions

5.25 in x 2.25 in x 0.628 in

Dimensions Metric

13.3 mm x 5.7 mm x 1.6 mm

Height

0.628 in

Height Metric

1.6 mm

Length

5.25 in

Length Metric

13.3 mm

Weight

1 lb

WeightMetric

0.5 kg

Width

2.25 in

WidthMetric

5.7 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications