HUBBELL POWER SYSTEMS
25kV Jumper Cable 1/0
25kV Jumper Cable 1/0

25kV Jumper Cable 1/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

S11272

Extremely flexible even at low temperatures, this cable features an insulation/jacket combination resistant to abrasion, oil, heat, moisture and ozone. The orange color of this mold-cured ethylene-propylene-base coating imparts high visibility. For easy identification, AWG size and voltage rating are embossed at 4-foot intervals. For extended service life, an extruded screen interfaces insulation and conductor. This strand screen improves voltage- stress control by adding dielectric strength and eliminating internal corona. Insulation and conductor screen meet and exceed ICEA-NEMA standard S-68-516. For easy handling in adverse conditions, conductors are extra flexible alloy-coated copper-stranded rope for ASTM B-189 or B-33. Ampacity ratings are based on 90˚C conductor temperature at 40˚C ambient.

  • Extremely flexible even at low temperatures
  • Features an insulation/jacket combination resistant to abrasion, oil, heat, moisture and ozone
  • Orange/Red color of this mold-cured ethylene-propylene-base coating imparts high visibility
  • AWG size and voltage rating are embossed at 4-foot intervals
  • For extended service life, an extruded screen interfaces insulation and conductor
  • This strand screen improves voltage-stress control by adding dielectric strength and eliminating internal corona
  • Insulation and conductor screen meet and exceed ICEANEMA standard S-68-516
  • For easy handling in adverse conditions, conductors are extra flexible alloy-coated copper-stranded rope per ASTM B-189 or B-33
  • Ampacity ratings are based on 90˚C conductor temperature at 40˚C ambient
  • Catalog number created by adding a P to the end of the part number along with the length in feet of the cable needed

Product details

General

Catalog Number

S11272

Dimensions

Diameter

1.113 in

Weight

801 lb

WeightMetric

363.3 kg

Electrical Ratings

Amperage Rating

260

Current Rating

260 A

Voltage - Maximum

25 kV

Voltage Rating

25000 V

Conductor Related

Conductor Size

1/0 AWG

Diameter - Cable Outside

1.1 in

Diameter - Conductor

0.4 in

Strands

413

Resources and downloads

Specifications