HUBBELL POWER SYSTEMS
HPS_ID_C6010200_PRODIMAGE
HPS_ID_C6010200_PRODIMAGE

Jumper Terminal 15kV Shrouded Threaded 2/0

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010200

15kV 1/0 Threaded Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.

  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For threaded ferrule style ground clamps (temporary jumper use only)
  • For 2/0 15kV jumper cable

Product details

General

Catalog Number

C6010200

Die Size

U166-206

EU RoHS Indicator

No

Material

Copper

Style

Shrouded

Thread Size

5/8" - 11 UNC

UPC

096359024736

Dimensions

Weight

0.1 lb

WeightMetric

0.1 kg

Electrical Ratings

Current Rating

300 A

Conductor Related

Conductor Size

2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications