HUBBELL POWER SYSTEMS
HPS_ID_PSC6010347_PRODIMAGE
HPS_ID_PSC6010347_PRODIMAGE

Temporary Load Disconnect Tool 15/27kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC6010348

CUTOUT,TEMPORARY 27KV POLY LOADBREAK, This tool provides a temporary means of connecting and disconnecting equipment or circuits under load conditions. This tool design does not have a fuse and does not provide protection for fault or overcurrent conditions. Hot parts are identical to Type C cutouts, including the tubular-copper disconnect blade. The tool simply clamps onto primary conductor with a Grip-All clampstick. Brass stud at lower end accepts clamp on temporary tap jumper. An arc-chute-type interrupter gives the tool its excellent loadbreak capability. To interrupt load currents, the device makes use of a stainless-steel auxiliary blade within a Delrin® arc chute. This self-contained loadbreak device operates by a simple disconnect stick. No special or portable tools are required to operate the unit. To break the current, just insert a disconnect stick into the operating ring and rapidly open the device. In the process of opening, the spring-loaded auxiliary blade snaps out through the arc chute to elongate, cool and extinguish the confined arc. This loadbreaking operation is independent of the disconnect stick speed. To provide a clearly visible break, the disconnect blade hangs in approximately a vertical position.

  • Available in two sizes
  • Provides a temporary means of connecting and disconnecting equipment or circuits under load conditions
  • Design does not have a fuse and does not provide protection for fault or overcurrent conditions
  • Insulated bushing and hot parts are from Chance Type C-Polymer cutouts, including tubular-copper disconnect blade
  • Arc-chute-type interrupter gives tool excellent loadbreak capability
  • To interrupt load currents, device employs a stainless steel auxiliary blade within Delrin® arc chute
  • Tool simply clamps onto primary conductor with a Grip-All clampstick. Bronze stud at lower end accepts clamp on temporary tap jumper
  • 250 in.-lb. torque for clamp eyescrew
  • Includes tap stud with 1/2" diameter

NA/

Product details

General

Catalog Number

PSC6010348

EU RoHS Indicator

No

Style

Load Disconnect

UPC

096359395645

Dimensions

Weight

31 lb

WeightMetric

14 kg

Electrical Ratings

Amperage Rating

300

Voltage - Maximum

27 kV

Voltage Rating

27000 V

Conductor Related

Conductor Diameter (Main) - Maximum

1.16 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals