HPS_ID_H49644W_CHANCE_AERIAL_PLAFTORM_4FT_APPIMAGE
HPS_ID_H49644W_CHANCE_AERIAL_PLAFTORM_4FT_APPIMAGE
play

Platform, 42 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H496442W

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • Optional Epoxiglas Tripod and Pivot Base sold separately
  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

Product details

General

EU RoHS Indicator
No
Strength Rating - Ultimate
500 lb
Style
Standard Aerial Platform
UPC
096359041368

Dimensions

Dimensions
52.56 in x 12.13 in x 6.19 in
Dimensions Metric
133.5 mm x 30.8 mm x 15.7 mm
Height
6.19 in
Height Metric
15.7 mm
Length
52.56 in
Length Metric
133.5 mm
Weight
40 lb
WeightMetric
18.1 kg
Width
12.13 in
WidthMetric
30.8 mm

Logistics

Pallet Quantity
15

Resources and downloads

Videos

play
CHANCE Installation and Safety guide for Platforms (VI09070E1119)