Adjustable Feet w/ stabilizing rods (set of 4) (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021446

Adjustable Feet w/ stabilizing rods (set of 4), for Insulated Scaffolding Set. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Adjustable Feet (set of 4)

Product details

General

Style
Adjustable Feet W/ Stabilizing Rods (Set Of 4)

Dimensions

Dimensions
59 in x 25 in x 29 in
Dimensions Metric
149.9 mm x 63.5 mm x 73.7 mm
Height
29 in
Height Metric
73.7 mm
Length
59 in
Length Metric
149.9 mm
Weight
251 lb
WeightMetric
113.9 kg
Width
25 in
WidthMetric
63.5 mm

Resources and downloads