HUBBELL POWER SYSTEMS
HPS_PPHID_249897_96.jpg
* Representative image
HPS_PPHID_249897_96.jpg

Scafolding Platform Board, 1m x 0.5m (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021449

Scafolding Platform Board, 1m x 0.5m, for Insulated Scaffolding Set. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 0.5m Module

Product details

General

Catalog Number

PSC4021449

Style

Scafolding Platform Board, 1m x 0.5m

UPC

096359752004

Dimensions

Dimensions

42.5 in x 20.75 in x 2.25 in

Dimensions Metric

108.0 mm x 52.7 mm x 5.7 mm

Height

2.25 in

Height Metric

5.7 mm

Length

42.5 in

Length Metric

108 mm

Weight

18.5 lb

WeightMetric

8.4 kg

Width

20.75 in

WidthMetric

52.7 mm

Logistics

Pallet Quantity

32

Resources and downloads