HUBBELL POWER SYSTEMS
Image of PSC4021489 Pole Mounted Fall Arrest Bracket
Image of PSC4021489 Pole Mounted Fall Arrest Bracket

Pole Mounted Fall Arrest Bracket

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021489

The Fall Arrest Bracket provides a secure device for a lineman to attach a Fall Arrest Lanyard while working on a platform. It meets the 5,000 lb. requirement as specified by OSHA 1910.66 App C personal fall arrest requirements. Its ratchet system with 48” nylon strap allows for quick and easy attachment to up to 18” dia. pole. A swivel attachment head provides easy attachment to lanyard. It provides insulation/Isolation from differences in potential by means of the 6” Epoxiglas link

  • Provides insulation/Isolation from differences in potential by means of the 6” Epoxiglas link
  • Meets 5,000 lb. requirement as specified by OSHA 1910.66 App C personal fall arrest requirements
  • Ratchet system with 48” nylon strap allows for quick and easy attachment to up to 18” dia. pole
  • Swivel attachment head provides easy attachment to lanyard

Product details

General

Catalog Number

PSC4021489

Max Load Lbs.

5000 lb

Style

Fall Arrest Bracket

UPC

096359643654

Dimensions

Weight

10 lb

WeightMetric

4.5 kg

Resources and downloads

Specifications