HUBBELL POWER SYSTEMS
HUS_ID_PSC116BCYB10H_PRODIMAGE
HUS_ID_PSC116BCYB10H_PRODIMAGE
play

Bell Cuff Gloves Class 1 16" Yel/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC116BCYB10H

BELL CLASS 1 16" YEL/BLK SIZE 10H

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC116BCYB10H

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359456933

Dimensions

Length

16 in

Weight

1.64 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Logistics

Carton Quantity

10

Pallet Quantity

120