HUBBELL POWER SYSTEMS
HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
play

Bell Cuff Gloves Class 1 14" Red/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114BCRB9

BELL CLASS 1 14" RED/BLK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

Product details

General

Catalog Number

PSC114BCRB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359456841

Dimensions

Length

14 in

Weight

1.27 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Logistics

Carton Quantity

10

Pallet Quantity

120