HUS_ID_PSC116BCYB10H_PRODIMAGE
HUS_ID_PSC116BCYB10H_PRODIMAGE
play

Bell Cuff Gloves Class 1 16" Yel/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC116BCYB9H

BELL CLASS 1 16" YEL/BLK SIZE 9H

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359456919

Dimensions

Length
16 in
Weight
1.6 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating
Class 1 V

Logistics

Carton Quantity
10
Pallet Quantity
120