HUBBELL POWER SYSTEMS
HUS_ID_PSC218CRB9H_PRODIMAGE
HUS_ID_PSC218CRB9H_PRODIMAGE
play
HPS_ID_Class2BRCONTOUR_2_PRODIMAGE

Contour Cuff Gloves Class 2, 18 Red/Blk Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218CRB8

CONTOUR CLASS 2, 18 RED/BLK SZ 8

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC218CRB8

Color

Red Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487302

Dimensions

Length

18 in

Weight

3 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V