HUS_ID_PSC218CYB10_PRODIMAGE
HUS_ID_PSC218CYB10_PRODIMAGE
play

Contour Cuff Gloves Class 2, 18 Yel/Blk Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218CYB11

CONTOUR CLASS 2, 18 YEL/BLK SZ 11

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Contour Cuff
UPC
096359487364

Dimensions

Length
18 in
Weight
1.9 lb
Width
11 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V