HUBBELL POWER SYSTEMS
HUS_ID_PSC218CYB10_PRODIMAGE
HUS_ID_PSC218CYB10_PRODIMAGE
play

Contour Cuff Gloves Class 2, 18 Yel/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218CYB9H

CONTOUR CLASS 2, 18 YEL/BLK SZ 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC218CYB9H

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487418

Dimensions

Length

18 in

Weight

2 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V