HUS_ID_PSC318CRB10H_PRODIMAGE_hjm
HUS_ID_PSC318CRB10H_PRODIMAGE_hjm
play

Contour Cuff Gloves Class 3, 18 Red/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC318CRB10H

CONTOUR CLASS 3, 18 RED/BLK SZ 10H

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is red under black

Product details

General

Color
Red Under Black
Material
Natural Rubber
Style
Contour Cuff
UPC
096359487487

Dimensions

Length
18 in
Weight
3 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 26500 VAC
  • 39750 VDC
Voltage Rating
Class 3 V