Contour Cuff Gloves Class 3, 18 Yel/Blk Size 11
Buy now
Brand:
Chance Lineman Tools & Equipment
Catalog ID:
PSC318CYB11
CONTOUR CLASS 3, 18 YEL/BLK SZ 11
Class 3
Maximum use voltage 26,500 volts AC / 39,750 volts DC
color is yellow under black
Product details
Resources and downloads
Product details
General
Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Contour Cuff
UPC
096359487579
Dimensions
Length
18 in
Weight
3.4 lb
Width
11 in
Electrical Ratings
Voltage - Maximum
26500 VAC
39750 VDC
Voltage Rating
Class 3 V
Resources and downloads
Specifications
CLTE-PSC318CYB11-SPEC-EN
Catalogs
Rubber Insulating Gloves (2650)
Installation Manuals
Download All
CHANCE Rubber Insulating Gloves User Instructions (07-1102-por) Portuguese
CHANCE Rubber Insulating Gloves User Instructions (07-1102-eng)
CHANCE Rubber Insulating Gloves User Instructions (07-1102-fra) French
CHANCE Rubber Insulating Gloves User Instructions (07-1102-esp) Spanish
Videos
CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)