HUBBELL POWER SYSTEMS
HUS_ID_PSC418CRB11_PRODIMAGE
HUS_ID_PSC418CRB11_PRODIMAGE
play

Contour Cuff Gloves Class 4, 18 Red/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418CRB10H

CONTOUR CLASS 4, 18 RED/BLK SZ 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC418CRB10H

Color

Red Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487647

Dimensions

Length

18 in

Weight

3.1 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V