HUBBELL POWER SYSTEMS
HUS_ID_PSC318CYB11_PRODIMAGE
HUS_ID_PSC318CYB11_PRODIMAGE
play

Contour Cuff Gloves Class 3, 18 Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC318CYB9

CONTOUR CLASS 3, 18 YEL/BLK SZ 9

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC318CYB9

Color

Yellow Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487616

Dimensions

Length

18 in

Weight

3 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V