HUBBELL POWER SYSTEMS
HUS_ID_PSCGLP10GN9_PRODIMAGE
HUS_ID_PSCGLP10GN9_PRODIMAGE
play

Glove Protector 10IN Goatskin Nylon Strap, Size 9-9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP10GN9

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 9-9H

  • Made from goat skin
  • 10" length
  • dual sized for 9 and 9H low voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP10GN9

Color

Cream GoatSkin

Material

Goatskin

Power Supply

Shrouded?

Style

Leather Protector Gloves

Swivel Top?

Thread Size

Type

UPC

096359529255

Dimensions

Jaw Width

Length

10 in

Weight

0.2 lb

Width

9 in

Electrical Ratings

Amperage - Display Range

Withstand Voltage

Conductor Related

Strands

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Literature

Videos

play
CHANCE® - Low Voltage Rubber Gloves