HUBBELL POWER SYSTEMS
HUS_ID_PSCGLP15CN9_PRODIMAGE
* Representative image
HUS_ID_PSCGLP15CN9_PRODIMAGE

Glove Protector 14" cowhide Nylon Strapp Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP14CN12

Glove Protector 14IN COWHIDE NYLON STRAP SIZE 12

  • Made from Cowhide
  • 14" length
  • dual sized for 12 and 12H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP14CN12

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Style

Leather Protector Gloves

UPC

096359529378

Dimensions

Length

14 in

Weight

0.9 lb

Width

12 in

Logistics

Carton Quantity

6

Resources and downloads