HUBBELL POWER SYSTEMS
HUS_ID_PSC011B10_PRODIMAGE
HUS_ID_PSC011B10_PRODIMAGE
play
play
HPS_ID_Class0B_2_PRODIMAGE

Straight Cuff Gloves Class 0 11" Black Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011B8

CLASS 0 11" BLACK SIZE 8

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

Product details

General

Catalog Number

PSC011B8

Color

Black

Material

Natural Rubber

Style

Straight Cuff

UPC

096359735366

Dimensions

Length

11 in

Weight

0.64 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120