HUBBELL POWER SYSTEMS
HUS_ID_PSC011Y10_PRODIMAGE
HUS_ID_PSC011Y10_PRODIMAGE
play
play
HPS_ID_Class0Y_2_PRODIMAGE

Straight Cuff Gloves Class 0 11" Yellow Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011Y12

CLASS 0 11" YELLOW SIZE 12

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

Product details

General

Catalog Number

PSC011Y12

Color

Yellow

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359447726

Dimensions

Length

11 in

Weight

0.82 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120