HUS_ID_PSC011Y10_PRODIMAGE
HUS_ID_PSC011Y10_PRODIMAGE
play
play
HPS_ID_Class0Y_2_PRODIMAGE

Straight Cuff Gloves Class 0 11" Yellow Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011Y8

CLASS 0 11" YELLOW SIZE 8

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

Product details

General

Color
Yellow
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447658

Dimensions

Length
11 in
Weight
0.64 lb
Width
8 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating
Class 0 V

Logistics

Carton Quantity
10
Pallet Quantity
120