HUS_ID_PSC011B10_PRODIMAGE
HUS_ID_PSC011B10_PRODIMAGE
play
play
HPS_ID_Class0B_2_PRODIMAGE

Straight Cuff Gloves Class 0 14" Black Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC014B10

CLASS 0 14" BLACK SIZE 10

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

Product details

General

Color
Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359445081

Dimensions

Length
14 in
Weight
0.91 lb
Width
10 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating
Class 0 V

Logistics

Carton Quantity
10
Pallet Quantity
200