HUBBELL POWER SYSTEMS
Image of H4721112 Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (64 mm) dia.
Image of H4721112 Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (64 mm) dia.

Support Pole (Trolley Pole), 12 ft (3.6 m), 2.5 in (64 mm) dia.

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4721112

These 2.5" diameter Epoxiglas ™ poles are used to brace either the heavy duty or medium duty Swivel Booms in a tripod arrangement. They are anchored to the steel tower with tower type saddles (M4742-3 and M4741-3). This same tool is also used as the horizontal member for trolley pole changeouts of suspension insulators.

  • 2-1/2” diameter Epoxiglas ™ poles are used to brace either heavy-duty or medium-duty Swivel Booms in tripod
  • Poles are anchored to steel tower with tower-type saddles (M4742 and M47413)

Product details

General

Catalog Number

H4721112

EU RoHS Indicator

No

Type

Boom

UPC

096359040828

Dimensions

Length

155 in

Weight

18.1 lb

WeightMetric

8.2 kg

Resources and downloads

Specifications

Installation Manuals