HUBBELL POWER SYSTEMS
HPS_ID_T4001937_PRODIMAGE
HPS_ID_T4001937_PRODIMAGE

Standard Base Strap Gin

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4001937

With a strap-type ratchet-action mounting mechanism rather than a chain binder, these otherwise are the same as chaintype gins. With 10,000-lb. rated tensile strength, 2"-wide polyester strap comes in 44" length to fit most structures. Wide handle opening on rapid-action ratchet permits easy operation, even with rubber gloves and leather protectors. This model has a 2,000-lb. maximum rating, including load and fall-line pull. When calculating load capacities, allow 10 percent for friction in rope pulleys. Then, for example, using two double-sheave blocks, the maximum load that can be lifted would be 1,400 lb. Or, using a single sheave, the maximum lift load would be 900 lb. Gins are not intended for applications involving side pull on the hoist line or with the lift load in a tagged-out position. That is, the load line should be parallel to the gin pole.

  • Same as Chain-Type Gins, except with a strap-type-ratchetaction mounting mechanism rather than a chain binder
  • With 10,000-lb. rated tensile strength, the 2”-wide polyester strap comes in 44” length to fit most structures
  • Wide handle opening on rapid-action ratchet permits easy operation, even with gloves
  • Both models feature 2000-lb. maximum ratings, including load and fall-line pull

Product details

General

Base Type

Standard

Catalog Number

T4001937

Style

Strap Binder

Type

Gin

UPC

096359058823

Dimensions

Length

27.75 in

Weight

15.68 lb

WeightMetric

7.1 kg

Logistics

Pallet Quantity

40

Resources and downloads

Specifications

Installation Manuals