HUBBELL POWER SYSTEMS
HPS_ID_C3081335_PRODIMAGE
HPS_ID_C3081335_PRODIMAGE

Capstan Hoist All-Purpose Bracket for 1,000 lb. Units

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C3081335

Capstan Hoist All-Purpose Bracket for 1,000 lb Series 90 hoists. Includes 2 Chain Clamps for poles, tower legs, angles, and beams.

  • Fits almost anything
  • Can be bolted in place

Product details

General

Catalog Number

C3081335

Style

All-Purpose Bracket

Type

Capstan Hoist Accessories

UPC

096359016038

Dimensions

Dimensions

14.25 in x 10.5 in x 8 in

Dimensions Metric

36.2 mm x 26.7 mm x 20.3 mm

Height

8 in

Height Metric

20.3 mm

Length

14.25 in

Length Metric

36.2 mm

Weight

26.5 lb

WeightMetric

12 kg

Width

10.5 in

WidthMetric

26.7 mm

Logistics

Pallet Quantity

40

Standard Package

1

Resources and downloads