HUBBELL POWER SYSTEMS
HPS_ID_T3081515_PRODIMAGE
HPS_ID_T3081515_PRODIMAGE

Capstan Hoist Electric Foot Control with Guard for 115V or 230V AC Units

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T3081515

For use with 115V or 230V AC Capstan Hoists

  • Guard is powder coated steel for exceptional durability
  • Each side of cord is 12.5 ft for 25 ft overall length
  • Large enough opening for most steel-toed boots

Product details

General

Catalog Number

T3081515

Type

Capstan Accessories

UPC

096359722380

Dimensions

Dimensions

6.5 in x 6 in x 6.5 in

Dimensions Metric

16.5 mm x 15.2 mm x 16.5 mm

Height

6.5 in

Height Metric

16.5 mm

Length

6.5 in

Length Metric

16.5 mm

Weight

5 lb

WeightMetric

2.3 kg

Width

6 in

WidthMetric

15.2 mm

Logistics

Standard Package

1

Resources and downloads