HUBBELL POWER SYSTEMS
HPS_ID_C3090458_PRODIMAGE
HPS_ID_C3090458_PRODIMAGE

1.5 Ton Ratchet Roller Chain Hoist

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C3090458

Roller-style (bicycle) chain offers an alternative in two of the same load ratings from the link-style chain hoist line.

  • All working parts fully enclosed in housing
  • Polished high-strength alloy steel chain
  • Forged steel 360˚ swivelling load hooks with spring-loaded latches
  • Controls automatically lock when under load
  • Ratchet handle swings to either side
  • Lifetime oil-impregnated bronze sleeve bearings require no additional lubrication

Product details

General

Application - For Use On

60.0 lb., 27.2 kg

Catalog Number

C3090458

Connector

26 in, 66.0 cm

EU RoHS Indicator

No

Strength Rating - Ultimate

3000 lb

Style

Roller Chain Hoist

UPC

096359016304

Dimensions

Dimensions

20 in x 7.87 in x 6.87 in

Dimensions Metric

50.8 mm x 20.0 mm x 17.4 mm

Height

6.87 in

Height Metric

17.4 mm

Length

20 in

Length Metric

50.8 mm

Weight

22 lb

WeightMetric

10 kg

Width

7.87 in

WidthMetric

20 mm

Logistics

Pallet Quantity

28

Standard Package

1