HUBBELL POWER SYSTEMS
HPS_ID_C4001175_PRODIMAGE
HPS_ID_C4001175_PRODIMAGE

15 in (381 mm) EPOXIGLAS™ Hoist Link Stick

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4001175

To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor. The hoist link stick is a 1.25"-diameter EPOXIGLAS™ pole with a steel hook on one end and a butt swivel on the other. To apply the link stick, attach the hook of the stick to a wire grip using the hotstick eye to operate the hook. Complete the application by connecting the nylon-strap hoist to the link stick butt swivel and to a pole or crossarm. Working load limit: 4,000 lb.

  • To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor
  • 1 ¼”-diameter Epoxiglas pole with a steel hook on one end
  • Features butt swivel on end opposite of steel hook
  • Attach the hook of the stick to a wire grip using the hotstick eye to operate hook
  • Complete application by connecting nylon-strap hoist to link stick butt swivel and to pole or crossarm
  • Rated working load: 4,000 lb.

Product details

General

Catalog Number

C4001175

EU RoHS Indicator

No

Strength Rating - Ultimate

4000 lb

Style

Link Stick

Swivel Top?

Yes

UPC

096359017011

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

15 in x 5.25 in x 5.25 in

Dimensions Metric

381 mm x 13.3 mm x 13.3 mm

Height

5.25 in

Height Metric

13.3 mm

Length

15 in

Length Metric

381 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

5.25 in

WidthMetric

13.3 mm

Logistics

Standard Package

1

Resources and downloads

Specifications

Installation Manuals

Sales Drawings